1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Type Brush with Safety Shaft (Shaft Diameter 6 mm / Steel Wire)

End Type Brush with Safety Shaft (Shaft Diameter 6 mm / Steel Wire)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,415.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The gaps between the wires are hardened with a special resin material that prevents the wires from spreading during use, thereby extending the life of the brush even further.
·Minimizes the risk of injury due to wire breakage.
[Applications]
·For sanding bottom surfaces and corners in recessed areas and corners.

Part Number
451160
456160
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 1,415.41

LSM1 END BRUSH WITH SHANK 1 Piece(s) 6 Day(s) 1010150004017359420010752-1472251 pc.

฿ 1,942.54

LSM1 END BRUSH WITH SHANK 1 Piece(s) 5 Day(s) 2830130004017359420027752-14811051 pc.

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Product Type End Brush Wire diameter(mm) 0.3
Shaft length(mm) 30 Hair material Steel wire Material Shaft: Steel
Notes When working, always wear protective clothing such as safety helmet, safety glasses, etc. Number Contained In A Packet 1 pc.