1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Brush, Stainless Steel Wire

Wheel Brush, Stainless Steel Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,751.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When working, always wear protective gear such as a safety helmet, safety glasses, etc.

Product Description

[Features]
· Knots processed using high-grade wire material for a long-life product with high grinding power and abrasive cleaning power.
· Optimal for places where particularly high grinding ability is required.
[Applications]
· For on-site use in industries such as welding, iron and steel work, shipbuilding, etc.
· For polishing of iron, steel and nonferrous metal materials, and removal of rust, welding burrs or slag, etc.

Part Number
471714
471814
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWire Diameter
(mm)
JAN Code Trusco Code Mass
(g)

฿ 1,931.67

LSM KNOTTED WHEEL BRUSH 1 Piece(s) 31 Day(s) 0.354017359391457484-0356260

฿ 1,751.07

LSM KNOTTED WHEEL BRUSH 1 Piece(s) 31 Day(s) 0.54017359391464484-0372270

Loading...

  1. 1

Basic Information

Product Model Wheel Type Brush Bristle Material Stainless Steel Outer Diameter(mm) 100
Mounting Part Screw Screw Diameter M10(P1.5) Maximum Operating Rotational Speed(rpm) 12500
Thickness(mm) 12