1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Knotted Bevel Brush, Stainless Steel Wire (47180428)

KNOTTED WHEEL BRUSH

Knotted Bevel Brush, Stainless Steel Wire (47180428)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When working, always wear protective gear such as a safety helmet, safety glasses, etc.

Product Description

[Features]
· Knots processed using high-grade wire material for a long-life product with high grinding power and abrasive cleaning power.
· Optimal for abrasive cleaning of pipe welding joints.
[Applications]
· For removal of joint burrs or slag, etc. from pipelines, plumbing, etc.

Part Number
47180428
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)

฿ 2,225.00

KNOTTED WHEEL BRUSH 1 Piece(s) 1 Day(s) 100200004017359391488484-0364203

Loading...

  1. 1

Basic Information

Product Model Bevel Brush Bristle Material Stainless Steel Wire Diameter(mm) 0.5
Mounting Part Screw Screw Diameter M10(P1.5) Thickness(mm) 6

Please check the type/dimensions/specifications of the part 47180428 in the Knotted Bevel Brush, Stainless Steel Wire series.

Products with similar specification

Part Number
47280432
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Diameter
(mm)
Maximum Operating Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)

฿ 2,248.00

1 Piece(s) 1 Day(s) 115150004017359391501484-0437290