(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Knot processed using high grade wire material for a long-life product with high cutting power and excellent grinding.
· Ideal for locations where exceptionally high grinding is required.
[Applications]
· For on-site use in industries such as welding, steel, shipbuilding, etc.
· For burr, slag and rust removal in polishing and welding of iron, steel and nonferrous metal.
Product Model | Cup Type Brush | Bristle Material | High Tensile Steel Wire | Outer Diameter(mm) | 80 |
---|---|---|---|---|---|
Wire Diameter(mm) | 0.5 | Mounting Part | Screw | Screw Diameter | M10(P1.5) |
Maximum Operating Rotational Speed(rpm) | 9000 | Notes | Remarks: Ensure to wear protective gear such as safety cap, safety eyewear, etc. during work. | JAN Code | 4017359391747 |
Trusco Code | 484-0453 | Mass(g) | 920 |
Please check the type/dimensions/specifications of the part 484214 in the Knot Cup Brush series.
How can we improve?
How can we improve?