(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Belt for belt sanders (76 × 533).
· Has a wide range of uses, from heavy grinding to deburring.
· Wet/dry dual-use.
· Can be used for both steel and wood.
[Applications]
· Removal of weld beads.
· Various deburring and chamfering processes.
· Finishing, modifying, etc., of diecast products.
Part Number |
---|
TEB76-A180 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | JAN Code | Trusco Code | Ordering unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 843.00 | ZIRCONIA ABRASIVE BELTS | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 180 | 4989999390650 | 767-3043 | 1 box (10 pcs.) |
Loading...
Tool Used | Electrical and pneumatic tools | Width(mm) | 76 | Length(mm) | 533 |
---|---|---|---|---|---|
Base Materials | Cloth | Ordering unit | 1 box (10 pcs.) |
Please check the type/dimensions/specifications of the part TEB76-A180 in the Belt Sander (76 × 533) series.
Part Number |
---|
TEB76-A100 |
TEB76-A120 |
TEB76-A240 |
TEB76-A320 |
TEB76-A40 |
TEB76-A400 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | JAN Code | Trusco Code | Ordering unit |
---|---|---|---|---|---|---|---|---|---|
฿ 843.00 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 100 | 4989999390636 | 767-3027 | - | ||
฿ 843.00 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 120 | 4989999390643 | 767-3035 | - | ||
฿ 843.00 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 240 | 4989999390667 | 767-3051 | - | ||
฿ 843.00 | 1 Pack(s) | 10 Pieces Per Package | 1 Day(s) | 320 | 4989999390674 | 767-3060 | - | ||
฿ 1,086.00 | 1 Pack(s) | 10 Pieces Per Package | 12 Day(s) | 40 | 4989999390681 | 767-3078 | - | ||
฿ 843.00 | 1 Pack(s) | 10 Pieces Per Package | 10 Day(s) | 400 | 4989999390698 | 767-3086 | - |
How can we improve?
How can we improve?