1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Aluminum Single-Action Sander

TRC1 FINGER PAT

Aluminum Single-Action Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 810.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use at high temperatures may cause the aluminum plate and Hook and loop fastener tape to come off.

Product Description

[Features]
· A handy Hook and Loop type one-touch sander.
· Durable and rustproof aluminum plate with a wood patterned grip that fits well to hands.
[Applications]
· As an auxiliary tool for various polishing work.

Part Number
TMS-70240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 810.69

TRC1 FINGER PAT 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Usage Holder Width(mm) 70 Length(mm) 240
JAN code 4989999392395 Trusco Code 764-6674 Mass 280

Please check the type/dimensions/specifications of the part TMS-70240 in the Aluminum Single-Action Sander series.