1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Astra Magic Roll

Astra Magic Roll
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,327.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Cannot be used with water.

Product Description

[Features]
· One-touch roll for hand sander.
· Can be cut to a length that is easy to work with, and used economically without any waste.
· Unique pattern coating reduces clogging and provides a long service life.
· It can be used for both steel material and woodworking.
[Applications]
· Cloth polishing of wooden parts.
· Polishing putty, surface smoothing.
· For finishing and correcting die cast products.

Part Number
TAMR75-60
TAMR75-80
TAMR75-100
TAMR75-120
TAMR75-150
TAMR75-180
TAMR75-240
TAMR75-320
TAMR75-400
TAMR75-600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Color JAN code Trusco Code Mass

฿ 1,558.37

TRC1 FINGER PAT 1 Piece(s) 12 Day(s) 60Brown4989999389289767-29341000g

฿ 1,476.35

TRC1 FINGER PAT 1 Piece(s) 12 Day(s) 80Brown4989999389302767-29511000g

฿ 1,400.37

TRC1 FINGER PAT 1 Piece(s) 12 Day(s) 100Brown4989999389210767-2861900g

฿ 1,327.40

TRC1 FINGER PAT 1 Piece(s) 12 Day(s) 120Brown4989999389227767-2870900g

฿ 1,327.40

TRC1 FINGER PAT 1 Piece(s) 12 Day(s) 150Brown4989999389234767-2888800g

฿ 1,327.40

TRC1 FINGER PAT 1 Piece(s) 12 Day(s) 180Brown4989999389241767-2896800g

฿ 1,327.40

TRC1 FINGER PAT 1 Piece(s) 12 Day(s) 240White4989999389258767-2900800g

฿ 1,327.40

TRC1 FINGER PAT 1 Piece(s) 12 Day(s) 320White4989999389265767-2918700g

฿ 1,327.40

TRC1 FINGER PAT 1 Piece(s) 12 Day(s) 400White4989999389272767-2926700g

฿ 1,327.40

TRC1 FINGER PAT 1 Piece(s) 12 Day(s) 600White4989999389296767-2942700g

Loading...

  1. 1

Basic Information

Sheet Type roll paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 75 Length(mm) 15 Material (base) Paper