1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sand Paper for Hand Sander 496962【50-100 Pieces Per Package】 (497119)

FET1 SCOTCH-BRITE

Sand Paper for Hand Sander 496962 (497119)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Connect to a dust collector and use it.
●Velcro pad type.

Usage

●From ground processing to finishing fine sanding.
●For filler sanding and clear coat(especially VOC).

Specification

●W x L(mm):80 x 133

Materials

●Base Material: Plastic
●Base Material: Paper
Part Number
497119
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 2,193.52

FET1 SCOTCH-BRITE 1 Pack(s)

50 Pieces Per Package

31 Day(s) 804014549138366760-22353401 Box (50 sheets)

Loading...

  1. 1

Basic Information

Sheet Type Paper Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 80 Length(mm) 133 Color Sky Blue
Width(mm) 80