1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scotch-Brite Large Size Super Ganko

Scotch-Brite Large Size Super Ganko
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 385.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Does not fray or rip and provides stable polishing power until the very end.
· Can be used with water, oil and detergent.
· Does not clog, unlike sand paper.
[Applications]
· Polishing before painting.
· Removal of stubborn rust.
· Removal of old coating films.
· Hair-line finishing.
· Removal of burns after welding.
· Removal of concrete contaminates.

Part Number
S/GANKO-ARAME-L
S/GANKO-HOSOME-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code

฿ 385.00

SCOTCH-BRITE 5 Piece(s) 12 Day(s) 60~804901690435621436-0311

฿ 385.00

SCOTCH-BRITE 5 Piece(s) 1 Day(s) 100 to 1204901690435645436-0320

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Aluminum oxide
Width(mm) 140 Length(mm) 250 Color Dark Brown
Mass(g) 200