1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3M Sand Blaster Abrasive Polishing Sponge (Part Number)

S3M POLISHING SHEET OF NYLON

3M Sand Blaster Abrasive Polishing Sponge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 201.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Approx. 3x sturdier and lasts longer.* Compared to the equivalent grade 3M U.S. conventional product (only available abroad outside Japan).
· Can be washed with water.
[Applications]
· Polishing flat surfaces and corners, surface finishing.

Part Number
SAB-SS180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 201.04

S3M POLISHING SHEET OF NYLON 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Aluminum oxide
Particle Size(#) 180 Width(mm) 104 Length(mm) 150
JAN Code 4547452743728 Trusco Code 335-8054 Mass(g) 28

Please check the type/dimensions/specifications of the part SAB-SS180 in the 3M Sand Blaster Abrasive Polishing Sponge series.