1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Granate Soft

Granate Soft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,018.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses alumina and ceramic abrasive grains for excellent polishing power and durability, facilitating post-grinding by enabling uniform and smooth sanding to be performed.
[Applications]
· From everything from base material treatment to fine sanding finish.
· For filler sanding.
· For clear coating (especially VOC).

Part Number
497094
497096
497098
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code Trusco Code Mass
(g)

฿ 6,059.48

FET1 SCOTCH-BRITE 1 Piece(s) 31 Day(s) 2404014549137260760-22011680

฿ 6,020.05

FET1 SCOTCH-BRITE 1 Piece(s) 31 Day(s) 4004014549137284760-22191420

฿ 6,018.38

FET1 SCOTCH-BRITE 1 Piece(s) 31 Day(s) 6004014549137314760-22271409

Loading...

  1. 1

Basic Information

Sheet Type Form Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 115 Length(mm) 25000 Color Sky Blue