1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ultrathin Flexible Diamond File

TRC1 DIAMOND WIRES

Ultrathin Flexible Diamond File
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,674.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Be sure to wear safety equipment such as dustproof glasses, masks and protective gloves during work. Use with a light touch on the workpiece, and wash well with a brush if clogged.

Product Description

[Features]
· Flat file with double-sided diamond coating on a flexible substrate.
· Due to extremely thin blades with less than 1 mm thickness, it is possible to process narrow grooves and narrow gaps that cannot be processed with conventional diamond file.
· Base material of file uses spring steel; therefore it is soft and strong while lightweight.
[Applications]
· For polishing the narrow gaps and grooves that cannot be processed with the conventional files.
· For curved surface polishing.
· For the machining of slit parts.
· Polishing when interfering obstacles are present.

Part Number
TSF01-1200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Shape JAN code Trusco Code Mass
(g)

฿ 3,674.01

TRC1 DIAMOND WIRES 1 Piece(s) 1 Day(s) 1,200Flat (width) 12.7 × (thickness) 0.174989999392739764-49492.0

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Overall Length(mm) 180 Blade Length(mm) 50
Coating Length(mm) 50 (Both Eyes Coating)

Please check the type/dimensions/specifications of the part TSF01-1200 in the Ultrathin Flexible Diamond File series.

Products with similar specification

Part Number
TSF02-270
TSF02-600
TSF03-170
TSF05-120
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParticle Size
(#)
Shape JAN code Trusco Code Mass
(g)

฿ 3,674.17

1 Piece(s) 1 Day(s) 270Flat (width) 12.7 × (thickness) 0.44989999392746764-49573.0

฿ 3,674.32

1 Piece(s) 1 Day(s) 600Flat (width) 12.7 × (thickness) 0.34989999392753764-49653.8

฿ 3,675.23

1 Piece(s) 1 Day(s) 170Flat (width) 12.7 × (thickness) 0.64989999392760764-49739.5

฿ 3,675.23

1 Piece(s) 1 Day(s) 120Flat (width) 12.7 × (thickness) 0.94989999392777764-49819.9