1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision File Shape: Square

Precision File Shape: Square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 704.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Precision file with excellent cutting and durability.
· The number of teeth per 1 cm is defined strictly, and cutting without unevenness is possible.
[Applications]
· For various metal machining.

Part Number
238073
238165
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Roughness of grain Handle φ
(mm)
Mass
(g)
JAN Code Trusco Code

฿ 704.42

PRD1 NEEDLE FILES 1 Piece(s) 31 Day(s) 140Second cut3.074007220238073765-3069

฿ 868.46

PRD1 NEEDLE FILES 1 Piece(s) 31 Day(s) 180Second cut3.5124007220238165765-3085

Loading...

  1. 1

Basic Information

Type Precise File Shape Square