(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The abrasive grains sufficiently protrude from the binding agent for excellent chip discharge so that load is not applied to tools, even in high-feeding.
· The coating technology with high durability reduces dust emission, suppresses noise and vibration, and provides advanced environmental adaptability.
[Applications]
· For deburring, machining engraved or curved parts, and removal of parting lines with plastic molded products.
Part Number |
---|
DKU-A1.0-258637 |
DKU-A2.0-258668 |
DKU-A4.0-258729 |
DKU-A6.0-258781 |
DKU-A8.0-258842 |
DKU-A10-258903 |
DKU-A12-258965 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diamond Maximum Diameter (mm) | Shaft Diameter (mm) | Max. Rotational Speed (rpm) | Overall Length (mm) | Mass (g) | Body (mm) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,085.72 | PRD DIAMOND BUR | 1 Piece(s) | 31 Day(s) | 1 | 3 | 103300 | 45 | 19 | 10 | 4007220258637 | 486-7203 | ||
฿ 1,329.95 | PRD DIAMOND BUR | 1 Piece(s) | 31 Day(s) | 2 | 3 | 62700 | 45 | 19 | 8 | 4007220258668 | 486-7238 | ||
฿ 1,483.73 | PRD DIAMOND BUR | 1 Piece(s) | 14 Day(s) | 4 | 3 | 50400 | 45 | 19 | 5 | 4007220258729 | 486-7254 | ||
฿ 2,196.06 | PRD DIAMOND BUR | 1 Piece(s) | 19 Day(s) | 6 | 3 | 53900 | 45 | 4 | - | 4007220258781 | 486-7262 | ||
฿ 2,749.22 | PRD DIAMOND BUR | 1 Piece(s) | 19 Day(s) | 8 | 6 | 66300 | 60 | 13 | 10 | 4007220258842 | 486-7271 | ||
฿ 3,518.41 | PRD DIAMOND BUR | 1 Piece(s) | 19 Day(s) | 10 | 6 | 55400 | 60 | 15 | 5 | 4007220258903 | 486-7211 | ||
฿ 4,396.76 | PRD DIAMOND BUR | 1 Piece(s) | 14 Day(s) | 12 | 6 | 47400 | 60 | 21 | - | 4007220258965 | 486-7220 |
Loading...
Particle Size(#) | 120 | Shape | Spherical | Material | Electrodepositioned Diamond |
---|
How can we improve?
How can we improve?