1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Bar Cylinder Type

Diamond Bar Cylinder Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 946.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The abrasive grains sufficiently protrude from the binding agent for excellent chip discharge so that load is not applied to tools, even in high-feeding.
· The coating technology with high durability reduces dust emission, suppresses noise and vibration, and provides advanced environmental adaptability.
[Applications]
· For polishing the inner surface of holes, rounded parts and curved parts.

Part Number
DZY-A1.0-257890
DZY-A2.0-119181
DZY-A3.0-119204
DZY-A6.0-119259
DZY-N4.0-119228
DZY-N5.0-119242
DZY-N8.0-119273
DZY-N10-119280
DZY-N12-119297
DZY-N15-119303
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiamond Maximum Diameter
(mm)
Shaft Diameter
(mm)
Max. Rotational Speed
(rpm)
Blade Length
(mm)
Mass
(g)
Body
(mm)
JAN Code Trusco Code

฿ 946.35

PRD DIAMOND BUR 1 Piece(s) 19 Day(s) 132310041994007220257890486-7335

฿ 1,071.11

DIAMOND BAR CYLINDER TYPE 1 Piece(s) 19 Day(s) 2387500419104007220119181486-7343

฿ 1,161.57

DIAMOND BAR CYLINDER TYPE 1 Piece(s) 12 Day(s) 3399800419194007220119204486-7351

฿ 1,537.10

PRD DIAMOND BUR 1 Piece(s) 19 Day(s) 6686800613194007220119259486-7360

฿ 1,119.46

PRD DIAMOND BUR 1 Piece(s) 19 Day(s) 4350400524-4007220119228486-7408

฿ 1,366.89

PRD DIAMOND BUR 1 Piece(s) 14 Day(s) 5343300524-4007220119242486-7416

฿ 1,926.36

PRD DIAMOND BUR 1 Piece(s) 20 Day(s) 8666300815-4007220119273486-7424

฿ 2,225.03

PRD DIAMOND BUR 1 Piece(s) 14 Day(s) 10655400816-4007220119280486-7378

฿ 2,615.05

PRD DIAMOND BUR 1 Piece(s) 14 Day(s) 12647400823-4007220119297486-7386

฿ 3,601.04

PRD DIAMOND BUR 1 Piece(s) 12 Day(s) 156333001023-4007220119303486-7394

Loading...

  1. 1

Basic Information

Particle Size(#) 120 Shape Cylinder Type