1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Bar Cylinder Radius Type

Diamond Bar Cylinder Radius Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,798.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When working, always wear protective clothing such as safety helmet, safety glasses, etc.

Product Description

[Features]
· The abrasive grains sufficiently protrude from the binding agent for excellent chip discharge so that load is not applied to tools, even in high-feeding. Special blade shape.
· The coating technology with high durability reduces dust emission, suppresses noise and vibration, and provides advanced environmental adaptability.
[Applications]
· For general deburring or grinding in addition to small diameter holes, flat surface areas, protruding parts, etc.

Part Number
DWR6-18-353998
DWR10-20-354001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiamond Maximum Diameter
(mm)
Max. Rotational Speed
(rpm)
Blade Length
(mm)
Overall Length
(mm)
Mass
(g)
Blade diameter
(mm)
Body
(mm)
JAN Code Trusco Code

฿ 3,798.68

PRD DIAMOND BUR 1 Piece(s) 12 Day(s) 6503001868146.054007220353998486-7327

฿ 4,767.78

PRD DIAMOND BUR 1 Piece(s) 14 Day(s) 102900020702210.0-4007220354001486-7319

Loading...

  1. 1

Basic Information

Particle Size(#) 45 Shaft Diameter(mm) 6 Material Electrodepositioned Diamond