(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· As the top of the head is rounded, it is suitable for use such as drilling and deburring of small holes.
· Knoop hardness is about 7,000 (the hardest material on earth) so it can be used for most workpieces such as metals, marble, glass, etc. Most suited for workpieces with high hardness such as ceramic materials. However, since diamond does not withstand heat, it is not suitable for machining that involves production of large amounts of heat (HSS, etc.).
[Applications]
· Polishing of curved surfaces, chamfering/deburring.
Part Number |
---|
T3-710M |
T3-715M |
T3-720M |
T3-725M |
T3-730M |
T3-740M |
T3-750M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diamond Maximum Diameter (mm) | Blade Length (mm) | Body (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 449.51 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 1 | 6 | 5 | 80000 | 4989999388671 | 767-3728 | 2.0 | ||
฿ 449.51 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 1.5 | 6 | 5 | 80000 | 4989999388695 | 767-3744 | 2.1 | ||
฿ 449.51 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 2 | 12 | 6 | 80000 | 4989999388718 | 767-3761 | 1.9 | ||
฿ 534.54 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 2.5 | 12 | 6 | 80000 | 4989999388732 | 767-3787 | 2.1 | ||
฿ 534.54 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 3 | 12 | - | 80000 | 4989999388756 | 767-3809 | 2.4 | ||
฿ 607.66 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 4 | 10 | - | 60000 | 4989999388770 | 767-3825 | 2.7 | ||
฿ 631.79 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 10 Day(s) | 5 | 10 | - | 55000 | 4989999388794 | 767-3841 | 3.2 |
Loading...
Particle Size(#) | 140/170 | Shaft Diameter(mm) | 3 | Overall Length(mm) | 45 |
---|
How can we improve?
How can we improve?