(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· As the top of the head is rounded, it is suitable for use such as drilling and deburring of small holes.
· Knoop hardness is about 4,700 (second hardest material following diamonds) so CBN can be used just as diamond for most workpieces; however, it generates large amounts of heat especially during grinding, so it is best suited for metals containing carbon.
[Applications]
· Polishing of curved surfaces, chamfering/deburring.
Part Number |
---|
T3-710BM |
T3-715BM |
T3-720BM |
T3-725BM |
T3-730BM |
T3-740BM |
T3-750BM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diamond Maximum Diameter (mm) | Blade Length (mm) | Body (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 449.51 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 1 | 6 | 5 | 80000 | 4989999388664 | 767-3710 | 2.0 | ||
฿ 449.51 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 1.5 | 6 | 5 | 80000 | 4989999388688 | 767-3736 | 2.1 | ||
฿ 449.51 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 2 | 12 | 6 | 80000 | 4989999388701 | 767-3752 | 1.9 | ||
฿ 534.54 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 2.5 | 12 | 6 | 80000 | 4989999388725 | 767-3779 | 2.1 | ||
฿ 534.54 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 3 | 12 | - | 80000 | 4989999388749 | 767-3795 | 2.4 | ||
฿ 607.66 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 4 | 10 | - | 60000 | 4989999388763 | 767-3817 | 2.7 | ||
฿ 631.79 | TRC1 CBN INTERNAL BUR | 1 Piece(s) | 1 Day(s) | 5 | 10 | - | 55000 | 4989999388787 | 767-3833 | 3.2 |
Loading...
Particle Size(#) | 140/170 | Shaft Diameter(mm) | 3 | Overall Length(mm) | 45 |
---|
How can we improve?
How can we improve?