1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pointed Pad (Shaft Diameter 6 mm), Pointed Cap, Pad【5 Pieces Per Package】

Pointed Pad (Shaft Diameter 6 mm), Pointed Cap, Pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,942.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cap (abrasive) can be changed with a single action.
· Sponge pad fits well to workpiece bumps.
[Applications]
· For grinding internal rounded sections of molded products such as aluminum wheels.
· For deburring metal parts, etc.

Features

●Cap(abrasive) can be replaced with one touch.

Usage

●Earl polishing of molded items such as rounded aluminum wheels.
●Burring of metal parts etc.

Specification

●Max Working Rotation Speed(rpm):25000
●Q'ty Per Box(piece):5

Materials

●Urethane 
●Iron
Part Number
TON-P-L
TON-P-S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 1,942.00

AXIS WITH WHEEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 1420304562137340511483-6316110A Box (5 pieces)

฿ 2,092.06

AXIS WITH WHEEL 1 Pack(s)

5 Pieces Per Package

5 Day(s) 712484562137340528483-632477A Box (5 pieces)

Loading...

  1. 1

Basic Information

Application Polishing Type Drum Shaft Diameter(mm) 6
Max. Rotational Speed(rpm) 25000 Material Urethane, Iron Number Contained In A Packet A Box (5 pieces)