1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pointed Pad (Shaft Diameter 6 mm), Pointed Cap, Cap S Type【50 Pieces Per Package】

Pointed Pad (Shaft Diameter 6 mm), Pointed Cap, Cap S Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,618.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cap (abrasive) can be changed with a single action.
[Applications]
· For grinding internal rounded sections of molded products such as aluminum wheels.
· For deburring metal parts, etc.

Features

●Cap(abrasive) can be replaced with one touch.

Usage

●Earl polishing of molded items such as rounded aluminum wheels.
●Burring of metal parts etc.

Specification

●Inner Diameter x W(mm):12 x 30
●Q'ty Per Box(piece):50

Materials

●Abrasive: Z Abrasive Grain(#60, #80), A Abrasive Grain(#100 to #150), C Abrasive Grain (#180 to #400)
●Cloth
Part Number
TOC060S
TOC080S
TOC100S
TOC120S
TOC150S
TOC180S
TOC240S
TOC320S
TOC400S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Material JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 1,942.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 60Z Abrasive Grain/Fabric4562137340634483-6138120A Box (50 pieces)

฿ 2,016.32

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 80Z Abrasive Grain/Fabric4562137340641483-614680A Box (50 pieces)

฿ 1,618.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 100A - Abrasive Grain / Cloth4562137340658483-616270A Box (50 pieces)

฿ 1,618.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

8 Day(s) 120A - Abrasive Grain / Cloth4562137340665483-618960A Box (50 pieces)

฿ 1,618.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 150A - Abrasive Grain / Cloth4562137340672483-620155A Box (50 pieces)

฿ 1,685.87

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 180C Abrasive Grain/Cloth4562137340689483-622750A Box (50 pieces)

฿ 1,685.87

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

8 Day(s) 240C Abrasive Grain/Cloth4562137340696483-624350A Box (50 pieces)

฿ 1,685.87

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

8 Day(s) 320C Abrasive Grain/Cloth4562137340719483-628650A Box (50 pieces)

฿ 1,685.87

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 400C Abrasive Grain/Cloth4562137340726483-630850A Box (50 pieces)

Loading...

  1. 1

Basic Information

Application Polishing Type Drum Width(mm) 30
Internal Diameter(mm) 12 Max. Rotational Speed(rpm) 25000 Notes Used at revolutions of 2,500 or less. Never touch when rotating during operation.
Number Contained In A Packet A Box (50 pieces)