1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pointed Pad (Shaft Diameter 6 mm), Pointed Cap, Cap L Type【50 Pieces Per Package】

Pointed Pad (Shaft Diameter 6 mm), Pointed Cap, Cap L Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,618.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cap (abrasive) can be changed with a single action.
[Applications]
· For grinding internal rounded sections of molded products such as aluminum wheels.
· For deburring metal parts, etc.

Features

●Cap(abrasive) can be replaced with one touch.

Usage

●Earl polishing of molded items such as rounded aluminum wheels.
●Burring of metal parts etc.

Specification

●Inner Diameter x W(mm):20 x 50
●Q'ty Per Box(piece):50

Materials

●Abrasive: Z Abrasive Grain(#60, #80), A Abrasive Grain(#100 to #150), C Abrasive Grain (#180 to #400)
●Cloth
Part Number
TOC060
TOC080
TOC100
TOC120
TOC150
TOC180
TOC240
TOC320
TOC400
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Material JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

฿ 2,560.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

1 Day(s) 60Z Abrasive Grain/Fabric4562137340535483-6120290A Box (50 pieces)

฿ 1,942.00

OFM TONGARI PAD TONGARI CAP 1 Pack(s)

50 Pieces Per Package

5 Day(s) 80Z Abrasive Grain/Fabric4562137340542485-5108250A Box (50 pieces)

฿ 1,618.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

8 Day(s) 100A - Abrasive Grain / Cloth4562137340559483-6154160A Box (50 pieces)

฿ 1,618.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 120A - Abrasive Grain / Cloth4562137340566483-6171150A Box (50 pieces)

฿ 1,618.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 150A - Abrasive Grain / Cloth4562137340573483-6197140A Box (50 pieces)

฿ 1,618.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 180C Abrasive Grain/Cloth4562137340580483-6219120A Box (50 pieces)

฿ 1,618.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 240C Abrasive Grain/Cloth4562137340597483-6235110A Box (50 pieces)

฿ 1,618.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

8 Day(s) 320C Abrasive Grain/Cloth4562137340610483-6278110A Box (50 pieces)

฿ 1,618.00

AXIS WITH WHEEL 1 Pack(s)

50 Pieces Per Package

5 Day(s) 400C Abrasive Grain/Cloth4562137340627483-6294110A Box (50 pieces)

Loading...

  1. 1

Basic Information

Application Polishing Type Drum Width(mm) 50
Internal Diameter(mm) 20 Max. Rotational Speed(rpm) 25000 Notes Used at revolutions of 2,500 or less. Never touch when rotating during operation.
Number Contained In A Packet A Box (50 pieces)