1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Cap Holder

Plastic Cap Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 504.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Secure the polycap securely with the groove on the side.
●Holders are good for economical environment products because these can be used repeatedly.

Usage

●For surface polishing of stainless steel.

Specification

●SPQ(piece):5

Materials

●Alumina Oxide
Part Number
147177
147184
147245
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Max. Rotational Speed
(min⁻¹)
Shaft length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 504.00

PRD1 DRUM FOR BAND 1 Piece(s) 31 Day(s) 713365000244007220147177765-286118

฿ 510.00

PRD1 DRUM FOR BAND 1 Piece(s) 31 Day(s) 1015345000244007220147184765-287924

฿ 510.00

PRD1 DRUM FOR BAND 1 Piece(s) 31 Day(s) 1317635000394007220147245765-288770

Loading...

  1. 1