1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Stick (Chromium Oxide)

GREEN BAR CHROME OXIDE

Blue Stick (Chromium Oxide)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 508.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For finish polishing.
[Applications]
· For scratch fixing in Felt Buff series as well as mirror finishing.
· For brass, forged products, iron and steel, stainless steel, etc.

Features

●For finish polishing.

Usage

●Used in spreading felt/buff series, scratch removal and mirror surface finishing.
●Brass, forged products, steel and stainless steel, etc.

Specification

●W x D x H(mm):135 x 45 x 30
●SPQ(piece):40
Part Number
BK-135A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 508.00

GREEN BAR CHROME OXIDE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Solid Frontage(mm) 135
Width×Length(mm) 45×30 JAN Code 4989999398298 Trusco Code 773-7823
Mass 430g

Please check the type/dimensions/specifications of the part BK-135A in the Blue Stick (Chromium Oxide) series.