1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Silent Cup

GOE DIAMOND GRINDING WHEEL

Silent Cup
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,202.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses resin for the substrate of the main body, helping prevent vibrations and loud noises while also drastically reducing the generation of any harsh, metallic sounds.
· By changing from an iron-based substrate to a resin-based one, the cup achieves a lighter weight than with other equivalent products.
· Designed with a non-bouncing cushioning structure that makes it more pleasant to handle.
[Applications]
· Flat surface grinding, chamfering and fixing unevenness on concrete, stone materials, bricks, roof tiles, etc.
· Usable power tool: disk grinder.

Part Number
2073
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 4,202.13

GOE DIAMOND GRINDING WHEEL 1 Piece(s) 6 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Wheel Type Wave Type Application For concrete, mortar / Stone Material
Outer Diameter(mm) 100 Blade thickness(mm) 4 Hole Diameter(mm) 15
Max. Rotational Speed(rpm) 14,500 Material Steel, nylon Finish Rough, medium
JAN Code 4957468020735 Trusco Code 491-6824 Mass(g) 230
Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part 2073 in the Silent Cup series.