(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cubitron II fiber disc with one-touch connection specifications.
· There are no mounting parts such as lock nuts, etc., meaning it can be attached quickly as-is.
· Highly durable and can be used up to the center of the disc.
[Applications]
· Removing welding beads from ordinary steel, aluminum, etc., edge preparation, etc.
Part Number |
---|
TSD60102 |
TSD80102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | JAN Code | Trusco Code | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|
฿ 159.56 | S3M NYLON DISCS | 25 Piece(s) | 12 Day(s) | 60 | 4549395164820 | 485-5159 | 25 pcs. | ||
฿ 159.56 | S3M NYLON DISCS | 25 Piece(s) | 12 Day(s) | 80 | 4549395164837 | 485-5167 | 25 pcs. |
Loading...
Type | Fixtures/Others | Outer diameter Dimensions(mm) | 102 | Notes | This product is not for general consumers, and no indications or manuals intended for general consumers are included. |
---|---|---|---|---|---|
Number Contained In A Packet | 25 pcs. |
How can we improve?
How can we improve?