Ceramic Flap Disc Cerabond

Brand :
TYROLIT

Caution

    Product Description

    Ceramic Flap Disc Cerabond
    [Features]
    Maximum stock removal on the workpiece thanks to ceramic grain
    Cool grinding thanks to Top Size coating prevents discolouration on the workpiece and thus difficult rework.
    Even surface finish thanks to the self-sharpening characteristic of the abrasive grain over the entire lifetime of the disc.
    Form 28N: Focus on sustainable resources – the backing of this flap disc consists of 35% regenerated materials.
    [Applications]
    For demanding grinding applications on different stainless steel grades
    [Specifications]
    Type: Multi-blade disc
    Outer diameter Dimensions: 125mm
    Inner Diameter Dimension: 22.23mm
    Abrasive Grain: Ceramic Abrasive Grain
    Maximum operating rotation speed: 80m/s
    Number Contained In A Packet: 10 pcs.
    [Work Material]
    General steel / Stainless Steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat