Offset Grindstone Standard Type

Brand :
TYROLIT

Caution

    Product Description

    Offset Grindstone Standard
    [Features]
    Bond system specially tailored to stainless steel with very good abrasiveness and lifetime.
    The chemical purity of the product prevents corrosion, pitting corrosion and reduction in fatigue strength for very good results on stainless steel.
    Comfort Start ensures a comfortable start when grinding and increases the level of working comfort.
    [Applications]
    For a host of grinding applications on different stainless steel grades
    [Specifications]
    Outer diameter Dimensions: 125mm
    Inner Diameter Dimension: 22.23mm
    Thickness: 6mm
    Particle Size: 30#
    Abrasive Grain: A Abrasive Grain
    Hardness: R
    Max. Rotational Speed: 12250rpm
    Mass: 180g
    Number Contained In A Packet: 10 pcs.
    [Work Material]
    General steel / Stainless Steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Offset Grindstone Standard Type | TYROLIT | MISUMI Thailand