1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Offset Grinding Stone T-Grind

GRINDING WHEEL

Offset Grinding Stone T-Grind
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 295.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●A product [T-Grind] which demonstrates the maximum capacity to the work which is particularly rough, loads are applied to the whetstone and the grinder.

Usage

●For grinding work of standard steel, stainless steel, etc.

Specification

●Q'ty Per Pack(sheet):10
●Grain Size(#):24
●Outer Diameter x Thickness x Hole Diameter(mm):125 x 7 x 22.23
●★★★ Premium Type (excellent performance against hard-to-cut materials.)
●Max Working Peripheral Velocity: 80m/s(4800m/min)
Part Number
701518
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 295.00

GRINDING WHEEL 1 Piece(s) 12 Day(s) 10 pcs.

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 125 Inner Diameter Dimension(mm) 22.23 Thickness(mm) 7
work material General steel / Stainless Steel Particle Size(#) 24 abrasive grain Other
Hardness T JAN Code 9009017015183 Trusco Code 774-8485
Max. Rotational Speed(rpm) 12250 Mass(g) 185 Number Contained In A Packet 10 pcs.