1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade (for Wood) for High Speed Cutting【5 Pieces Per Package】 (Part Number)

JIGSAW BLADE

Jigsaw Blade (for Wood) for High Speed Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 580.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High quality jigsaw blade manufactured at a dedicated factory in Switzerland.
· Various blade types available to support the application.
[Applications]
· For woodworking.
· For high-speed cutting

Part Number
T-144D
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained in a Packet

฿ 580.14

JIGSAW BLADE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 1PK (5 sheets)

Loading...

  1. 1

Basic Information

Product Model Bosch Type TPI 6–8 Cutting Type Straight Line
Thickness(mm) 1.25 Total Length(mm) 100 Effective Cutting Length(mm) 74
Cutting Material (Wood / Plywood)(mm) 5–50 JAN Code 3165140273428 Trusco Code 378-6862
Number Contained in a Packet 1PK (5 sheets)

Please check the type/dimensions/specifications of the part T-144D in the Jigsaw Blade (for Wood) for High Speed Cutting series.