1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jigsaw Blade (for Wood) Basic Type【5 Pieces Per Package】

JIGSAW BLADE

Jigsaw Blade (for Wood) Basic Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 400.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High quality jigsaw blade manufactured at a dedicated factory in Switzerland.
[Applications]
· For woodworking.

Part Number
T-119B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained in a Packet

฿ 400.24

JIGSAW BLADE 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1PK (5 sheets)

Loading...

  1. 1

Basic Information

Product Model Combined Use Type TPI 11–13 Cutting Type Straight Line
Thickness(mm) 1 Total Length(mm) 92 Effective Cutting Length(mm) 67
Cutting Material (Wood / Plywood)(mm) 2~15 Compatible Model Bosch, Makita, Hitachi, Ryobi and other T-Shank Jig Saws JAN Code 3165140006835
Trusco Code 378-6790 Number Contained in a Packet 1PK (5 sheets)

Please check the type/dimensions/specifications of the part T-119B in the Jigsaw Blade (for Wood) Basic Type series.