1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BAHCO Spare Blade for Air Saw【10 Pieces Per Package】

BAHCO Spare Blade for Air Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,188.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please wear protective gear for safety while operating.

Product Description

[Features]
· Uses a tough bimetal saw blade that won't bend easily, is resistant to shocks and has good sharpness.
· Can also cut in tight spaces.
[Applications]
· Cutting of thin iron plates, thin stainless steel plates, aluminum, plastic, bumper material, FRP, etc.
· Finishing of woodworking and resin products.
· For die-cast deburring work.

Part Number
3845-18-10PK
3845-24-10PK
3845-32-10PK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Cutting Capacity (Soft Wire Metals)
(mm)
D5 Cutting Capacity (Iron/Stainless Steel)
(mm)
Cutting Capacity (Plastic/Rubber Pipes)
(mm)
JAN Code Trusco Code Number Contained In A Packet

฿ 1,188.00

SABER SAW BLADE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 184 or more5 or more2~57311518101602354-12311PK (10 sheets)

฿ 1,188.00

SABER SAW BLADE 1 Pack(s)

10 Pieces Per Package

1 Day(s) 241.5 to 42~52 or less7311518101619354-12401PK (10 sheets)

฿ 1,188.00

SABER SAW BLADE 1 Pack(s)

10 Pieces Per Package

12 Day(s) 322 or less2 or lessNot Applicable7311518101626354-12581PK (10 sheets)

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Overall Length(mm) 90 Thickness(mm) 0.64
Effective number of flutes(mm) 85 Cutting Capacity (Hard Rubber)(mm) 2 or more Cutting Capacity (Hard Plastic)(mm) 4 or more
Weight(g) 48.2 Applicable Air Saw Manufacturer Shinano, Bessel, SP Air, Muromoto (Nile), Sora Lab, ITI, Compact, Higashi Sora, Snap on Tools Number Contained In A Packet 1PK (10 sheets)