1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sabre Saw Blade (for Wood/Metal)【5 Pieces Per Package】

SAVER SAW BLADE

Sabre Saw Blade (for Wood/Metal)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outstanding sharpness achieved through traditional hardening techniques and advanced polishing technology.
· A bi-metal blade that does not easily break, does not burn and has a long tool life.
[Applications]
· For cutting wood and metal (nailed wood and plywood, plastic, glass fiber).

Part Number
S511DF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 1,286.00

SAVER SAW BLADE 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 pc (5 pcs)

Loading...

  1. 1

Basic Information

Total Length(mm) 100 TPI 6 Thickness(mm) 0.9
Material Properties Bimetal HSS Effective length of blade(mm) 80 JAN Code 3165140612074
Trusco Code 498-6351 Cutting Capacity (mm) Mild Steel/Nonferrous Metals Wood/Plywood: 10-50, Plastic: 8-50 Mass(g) 230
Compatible Model Bosch, Makita, Hitachi, Ryobi, Asada, MCC Number Contained In A Packet 1 pc (5 pcs)

Please check the type/dimensions/specifications of the part S511DF in the Sabre Saw Blade (for Wood/Metal) series.