1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bimetal Saber Saw Blade (For Iron, PVC And ALC), 10 Pcs.【10 Pieces Per Package】

SABER SAW BLADE(BI-METAL)

Bimetal Saber Saw Blade (For Iron, PVC And ALC), 10 Pcs.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,040.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses cobalt-containing bimetal high-speed steel for an improved cutting ability.
[Applications]
· For piping, wiring, renovation work, etc.

Part Number
L-1514P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity

฿ 3,040.00

SABER SAW BLADE(BI-METAL) 1 Pack(s)

10 Pieces Per Package

1 Day(s) 1 PK (10 pcs.)

Loading...

  1. 1

Basic Information

TPI 14 Material Properties of Blade Edge Bimetal HSS Containing Cobalt Total Length(mm) 250
Effective Cutting Length(mm) 230 Thickness(mm) 0.9 Cutting Capacity: Stainless Steel Pipe Material(mm) 10 to 165
Cutting Capacity: Nonferrous Metals(mm) 2.0 to 10 Cutting Capacity: Plastic/Rubber Pipes(mm) 150 Trusco Code 431-6061
JAN Code 4985572005669 Mass(g) 370 Compatible Model Maker HITACHI, MAKITA, RYOBI, BOSCH, B&D
Quantity 1 PK (10 pcs.)

Please check the type/dimensions/specifications of the part L-1514P in the Bimetal Saber Saw Blade (For Iron, PVC And ALC), 10 Pcs. series.