1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bimetal Saber Saw Blade (For Renovations And Recycling)【10 Pieces Per Package】

KWB1 SABER SAW BLADE(BI-METAL)

Bimetal Saber Saw Blade (For Renovations And Recycling)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,438.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The plate thickness is a sturdy 1.25 mm, giving it durability during use. Capable of cutting wood with nails in it such as 2 × 4 lumber. Can also be used for dismantling cars.
[Applications]
· For renovations, recycling and dismantling cars.

Part Number
L-2414P
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipQuantity

฿ 2,438.24

KWB1 SABER SAW BLADE(BI-METAL) 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1 PK (10 pcs.)

Loading...

  1. 1

Basic Information

TPI 14 Material Properties of Blade Edge Bimetal HSS Containing Cobalt Total Length(mm) 225
Effective Cutting Length(mm) 205 Thickness(mm) 1.25 Cutting Capacity: Stainless Steel Pipe Material(mm) 10 to 165
Cutting Capacity: Nonferrous Metals(mm) 2.0 to 10 Cutting Capacity: Plastic/Rubber Pipes(mm) 120 Trusco Code 431-6070
JAN Code 4985572005652 Mass(g) 400 Compatible Model Maker Supports all manufacturers
Quantity 1 PK (10 pcs.)

Please check the type/dimensions/specifications of the part L-2414P in the Bimetal Saber Saw Blade (For Renovations And Recycling) series.