1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bimetal Sabre Saw Replacement Blade (for Demolition Pros)【10 Pieces Per Package】

Bimetal Sabre Saw Replacement Blade (for Demolition Pros)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,849.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Blade thickness 1.3 mm, thus suitable for heavy dismantling work.
[Applications]
· For cutting stainless steel pipe material, stainless steel material, iron pipe material, ironwork steel material, nonferrous metals, PVC pipes, etc.
· Ironwork thickness of 3-8 mm.
· 60 mm or less polyvinyl chloride pipes.
· Plastics.

Part Number
KBM-160
KBM-200
KBM-250
KBM-300
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Effective length of blade
(mm)
Cutting Capacity: Stainless Steel (Pipe Material)
(mm)
Trusco Code JAN Code Mass
(g)
Number Contained In A Packet

฿ 2,849.30

HBM BI-METAL SABER SAW BLADE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 16014060420-765349863623619342801PK (10 sheets)

฿ 3,164.64

HBM BI-METAL SABER SAW BLADE 1 Pack(s)

10 Pieces Per Package

6 Day(s) 200180115420-766149863623619413701PK (10 sheets)

฿ 3,557.48

HBM BI-METAL SABER SAW BLADE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 250230150420-767049863623619584601PK (10 sheets)

฿ 3,981.15

HBM BI-METAL SABER SAW BLADE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 300280175420-768849863623619655601PK (10 sheets)

Loading...

  1. 1

Basic Information

Number of Teeth 14 Blade tip material Cobalt HSS Steel Application Stainless Steel
Thickness(mm) 1.3 Cutting Capacity: Non-Ferrous Metal (Steel)(mm) 3–8 Motor for use Saber Saw, Reciprocating Saw
Notes Start the process at low speed and let it slowly cut into the workpiece. Cut at the part near the base of the blade. Number Contained In A Packet 1PK (10 sheets)