1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sabre Saw Blade (for Iron / Stainless Steel)【5 Pieces Per Package】

Sabre Saw Blade (for Iron / Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,390.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outstanding sharpness achieved through traditional hardening techniques and advanced polishing technology.
· A bi-metal blade that does not easily break, does not burn and has a long tool life.
[Applications]
· For cutting metal (mild steel, nonferrous metal, stainless steel pipe, steel pipe and channel).

 
Part Number
S1725HBF
S922AF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipTPI Material Properties of Blade Edge Total Length
(mm)
Effective Cutting Length
(mm)
Thickness
(mm)
Cutting Capacity: Stainless Steel Pipe Material
(mm)
Cutting Capacity: Mild Steel/Nonferrous Metals
(mm)
Cutting Capacity: Mild Steel/Nonferrous Metals/Pipe/Aluminum Frame
(mm)
JAN Code Trusco Code Mass
(g)
Number in Packet

฿ 3,049.00

SAVER SAW BLADE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 10+12+14Bimetal HSS2502301.35--Mild Steel / Non-ferrous metal: 2 - 103165140744829498-63422481PK (5 sheets)

฿ 1,390.00

SAVER SAW BLADE 1 Pack(s)

5 Pieces Per Package

10 Day(s) 24Bimetal1501300.95~1000.7~3-3165140093491378-6293971PK (5 sheets)

Loading...

  1. 1

Basic Information

Compatible Model Bosch, Makita, Hitachi, Ryobi, Asada, MCC Number in Packet 1PK (5 sheets)