1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spare blade for hand saw (cobalt high speed steel) 300 mm blade【100 Pieces Per Package】

Spare blade for hand saw (cobalt high speed steel) 300 mm blade
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,523.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Providing a 6° rake angle makes the initial cut sharp, for a smooth cut.
· Uses high-quality high-speed steel containing cobalt, for superior durability and long life.
· Safety handsaw that is hard to break and does not scatter.
[Applications]
· For ironwork, stainless steel pipe laying and electric construction pipe cutting.

Part Number
3906-300-18-100SALE
3906-300-24-100SALE
3906-300-32-100SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth JAN Code Trusco Code Number Contained In A Packet

฿ 11,523.00

฿ 11,289.08

HAND HACKSAW BLADE 1 Pack(s)

100 Pieces Per Package

1 Day(s) 187311518233532351-96941 Box (100 sheets)

฿ 11,523.00

฿ 11,289.08

HAND HACKSAW BLADE 1 Pack(s)

100 Pieces Per Package

12 Day(s) 247311518233549351-97081 Box (100 sheets)

฿ 11,523.00

฿ 11,289.08

HAND HACKSAW BLADE 1 Pack(s)

100 Pieces Per Package

1 Day(s) 327311518233556351-97161 Box (100 sheets)

Loading...

  1. 1

Basic Information

Nominal dimension(mm) 300 Material Bimetal Overall Length(mm) 313
Number Contained In A Packet 1 Box (100 sheets)