1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Saw Replacement Blade (Cobalt High-Speed Steel) 250‑mm Width (3906-250 type)【100 Pieces Per Package】

Hand Saw Replacement Blade (Cobalt High-Speed Steel) 250‑mm Width (3906-250 type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,890.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Providing a 6° rake angle makes the initial cut sharp, for a smooth cut.
· Uses high-quality high-speed steel containing cobalt, for superior durability and long life.
· Safety handsaw that is hard to break and does not scatter.
[Applications]
· For ironwork, stainless steel pipe laying and electric construction pipe cutting.

Part Number
3906-250-18-100
3906-250-24-100
3906-250-32-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth JAN Code Trusco Code Number Contained In A Packet

฿ 10,890.00

HAND HACKSAW BLADE 1 Pack(s)

100 Pieces Per Package

1 Day(s) 187311518233495351-96601 Box (100 sheets)

฿ 10,890.00

HAND TOOL 1 Pack(s)

100 Pieces Per Package

1 Day(s) 247311518233501351-96781 Box (100 sheets)

฿ 10,890.00

HAND HACKSAW BLADE 1 Pack(s)

100 Pieces Per Package

1 Day(s) 327311518233518351-96861 Box (100 sheets)

Loading...

  1. 1

Basic Information

Nominal dimension(mm) 250 Overall Length(mm) 263 Number Contained In A Packet 1 Box (100 sheets)