(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high-grade band saw from the world's top manufacturer; WIKUS, Germany.
· It uses M42 cobaltheiss for the cutting edge, making it tough and durable.
· Sharp blade is used for a beautiful cutting surface.
[Applications]
· Supports a wide range of applications from SS to stainless steel.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Number of Teeth | Width (mm) | Trusco Code | Compatible Model | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,405.07 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1130 | 14 | 13 | 632-6919 | Hitachi CB10, CB12, High Speed Devices HRB200, HRB225, HRB250, HRB1130 | 65 | 10 pcs. | ||
฿ 1,405.07 | BAND SAW | 10 Piece(s) | 12 Day(s) | 1130 | 18 | 13 | 632-6927 | Hitachi CB10, CB12, High Speed Devices HRB200, HRB225, HRB250, HRB1130 | 65 | 10 pcs. | ||
฿ 1,405.07 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1130 | 10/14 | 13 | 632-6901 | Hitachi CB10, CB12, High Speed Devices HRB200, HRB225, HRB250, HRB1130 | 65 | 10 pcs. | ||
฿ 1,931.00 | BAND SAW | 10 Piece(s) | 12 Day(s) | 1260 | 14 | 13 | 632-6951 | Hitachi CB13, Shindaiwa SB120, RB10, RB120 | 73 | 10 pcs. | ||
฿ 1,490.11 | BAND SAW | 10 Piece(s) | 12 Day(s) | 1260 | 18 | 13 | 632-6960 | Hitachi CB13, Shindaiwa SB120, RB10, RB120 | 73 | 10 pcs. | ||
฿ 1,931.00 | BAND SAW | 10 Piece(s) | 12 Day(s) | 1260 | 10/14 | 13 | 632-6943 | Hitachi CB13, Shindaiwa SB120, RB10, RB120 | 73 | 10 pcs. | ||
฿ 1,812.90 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1635 | 14 | 13 | 632-6994 | ASADA 170, 185 | 90 | 10 pcs. | ||
฿ 1,812.90 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1635 | 18 | 13 | 632-7001 | ASADA 170, 185 | 90 | 10 pcs. | ||
฿ 1,812.90 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1635 | 10/14 | 13 | 632-6986 | ASADA 170, 185 | 90 | 10 pcs. | ||
฿ 1,923.27 | BAND SAW | 10 Piece(s) | 12 Day(s) | 1770 | 14 | 13 | 632-7036 | Shindaiwa RB18 | 102 | 10 pcs. | ||
฿ 1,923.27 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1770 | 18 | 13 | 632-7044 | Shindaiwa RB18 | 102 | 10 pcs. | ||
฿ 2,461.00 | BAND SAW | 10 Piece(s) | 12 Day(s) | 1770 | 10/14 | 13 | 632-7028 | Shindaiwa RB18 | 102 | 10 pcs. | ||
฿ 2,775.41 | BAND SAW | 10 Piece(s) | 12 Day(s) | 1818 | 14 | 16 | 632-7079 | Shindaiwa RB80; Nishimura Denki BS60 | 138 | 10 pcs. | ||
฿ 2,775.41 | BAND SAW | 10 Piece(s) | 12 Day(s) | 1818 | 18 | 16 | 632-7087 | Shindaiwa RB80; Nishimura Denki BS60 | 138 | 10 pcs. | ||
฿ 2,775.41 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1818 | 10/14 | 16 | 632-7061 | Shindaiwa RB80; Nishimura Denki BS60 | 138 | 10 pcs. | ||
฿ 2,544.00 | BAND SAW | 10 Piece(s) | 12 Day(s) | 1840 | 14 | 13 | 632-7117 | Hitachi CB18 | 104 | 10 pcs. | ||
฿ 1,983.28 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1840 | 18 | 13 | 632-7125 | Hitachi CB18 | 104 | 10 pcs. | ||
฿ 1,983.28 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1840 | 10/14 | 13 | 632-7109 | Hitachi CB18 | 104 | 10 pcs. | ||
฿ 2,813.68 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1855 | 14 | 16 | 632-7150 | ASADA BS222, BS22F | 104 | 10 pcs. | ||
฿ 2,813.68 | BAND SAW | 10 Piece(s) | 19 Day(s) | 1855 | 18 | 16 | 632-7168 | ASADA BS222, BS22F | 104 | 10 pcs. | ||
฿ 6,200.00 | POTABLE BAND SAW | 10 Piece(s) | 12 Day(s) | 1855 | 10/14 | 16 | 632-7141 | ASADA BS222, BS22F | 104 | 10 pcs. |
Loading...
Thickness(mm) | 0.65 | Material | Cobalt HSS Bimetal | Number Contained In A Packet | 10 pcs. |
---|
How can we improve?
How can we improve?