1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSS Special Saw (for Stainless Steel) (Part Number)

DKO METAL SAWS

HSS Special Saw (for Stainless Steel)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 7,748.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·For stainless steel.
·Titanium special coating treatment provides high hardness, excellent wear resistance, and side welding is less likely to occur.
[Applications]
·For cutting stainless steel, iron, non-ferrous metals, etc.

Features

●For stainless steel.
●Special titanium coating treatment has high hardness, excellent wear resistance, and side welding is unlikely to occur.

Usage

●For cutting stainless steel,iron, non-ferrous metal and so on.

Specification

●SPQ(sheet):1

Materials

●High Speed Steel
Part Number
SP-370X2.5X45X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Thickness
(mm)
Pitch
(mm)
Core-to-core
(mm)
Number of pieces Pin Hole Diameter
(mm)
Inner Diameter Compatible Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(kg)
Number Contained In A Packet

฿ 14,550.51

DKO METAL SAWS 1 Piece(s) 6 Day(s) 3702.566641145Hitachi, For High Speed Devices604535719556761274-23901.81 pc.

Loading...

  1. 1

Basic Information

Use For Stainless steel Material Properties High Speed Steel Number Contained In A Packet 1 pc.

Please check the type/dimensions/specifications of the part SP-370X2.5X45X6 in the HSS Special Saw (for Stainless Steel) series.

Products with similar specification

Part Number
SP-300X2.0X31.8X3
SP-300X2.0X31.8X4
SP-300X2.0X31.8X5
SP-370X2.5X50X3
SP-370X2.5X50X4
SP-370X2.5X50X5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOutside Diameter
(mm)
Thickness
(mm)
Pitch
(mm)
Core-to-core
(mm)
Number of pieces Pin Hole Diameter
(mm)
Inner Diameter Compatible Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(kg)
Number Contained In A Packet

฿ 8,092.63

1 Piece(s) 6 Day(s) 30023502931.8For Daido Kogyo Co., Ltd.754535719553036274-22760.97-

฿ 10,103.34

1 Piece(s) 1 Day(s) 30024502931.8For Daido Kogyo Co., Ltd.754535719553043274-22840.97-

฿ 8,092.63

1 Piece(s) 6 Day(s) 30025502931.8For Daido Kogyo Co., Ltd.754535719553050274-22920.97-

฿ 14,550.51

1 Piece(s) 6 Day(s) 3702.538041550For Daido Kogyo Co., Ltd.604535719556037274-24381.8-

฿ 14,563.33

1 Piece(s) 6 Day(s) 3702.548041550For Daido Kogyo Co., Ltd.604535719556044274-24461.8-

฿ 14,563.33

1 Piece(s) 6 Day(s) 3702.558041550For Daido Kogyo Co., Ltd.604535719556051274-24541.8-