(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·For stainless steel.
·Titanium special coating treatment provides high hardness, excellent wear resistance, and side welding is less likely to occur.
[Applications]
·For cutting stainless steel, iron, non-ferrous metals, etc.
Part Number |
---|
SP-370X2.5X50X4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) | Thickness (mm) | Pitch (mm) | Core-to-core (mm) | Number of pieces | Pin Hole Diameter (mm) | Inner Diameter | Compatible | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (kg) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,563.33 | METAL SAWS | 1 Piece(s) | 6 Day(s) | 370 | 2.5 | 4 | 80 | 4 | 15 | 50 | For Daido Kogyo Co., Ltd. | 60 | 4535719556044 | 274-2446 | 1.8 | 1 pc. |
Loading...
Use | For Stainless steel | Material Properties | High Speed Steel | Number Contained In A Packet | 1 pc. |
---|
Please check the type/dimensions/specifications of the part SP-370X2.5X50X4 in the HSS Special Saw (for Stainless Steel) series.
Part Number |
---|
SP-300X2.0X31.8X3 |
SP-300X2.0X31.8X4 |
SP-300X2.0X31.8X5 |
SP-370X2.5X50X5 |
SP-370X2.5X50X6 |
SP-370X3.0X45X4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outside Diameter (mm) | Thickness (mm) | Pitch (mm) | Core-to-core (mm) | Number of pieces | Pin Hole Diameter (mm) | Inner Diameter | Compatible | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (kg) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,092.63 | 1 Piece(s) | 6 Day(s) | 300 | 2 | 3 | 50 | 2 | 9 | 31.8 | For Daido Kogyo Co., Ltd. | 75 | 4535719553036 | 274-2276 | 0.97 | - | ||
฿ 10,103.34 | 1 Piece(s) | 1 Day(s) | 300 | 2 | 4 | 50 | 2 | 9 | 31.8 | For Daido Kogyo Co., Ltd. | 75 | 4535719553043 | 274-2284 | 0.97 | - | ||
฿ 8,092.63 | 1 Piece(s) | 6 Day(s) | 300 | 2 | 5 | 50 | 2 | 9 | 31.8 | For Daido Kogyo Co., Ltd. | 75 | 4535719553050 | 274-2292 | 0.97 | - | ||
฿ 14,563.33 | 1 Piece(s) | 6 Day(s) | 370 | 2.5 | 5 | 80 | 4 | 15 | 50 | For Daido Kogyo Co., Ltd. | 60 | 4535719556051 | 274-2454 | 1.8 | - | ||
฿ 14,550.51 | 1 Piece(s) | 6 Day(s) | 370 | 2.5 | 6 | 80 | 4 | 15 | 50 | For Daido Kogyo Co., Ltd. | 60 | 4535719556068 | 274-2462 | 1.8 | - | ||
฿ 17,851.67 | 1 Piece(s) | 1 Day(s) | 370 | 3 | 4 | 66 | 4 | 11 | 45 | Hitachi, For High Speed Devices | 60 | 4535719557744 | 274-2403 | 2.24 | - |
How can we improve?
How can we improve?