(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Achieves a good balance between product life and cutting speed with its ridge-like cutting segments.
[Applications]
· Diamond blade for power cutters.
· For cutting concrete secondary products. (Not suitable for cutting asphalt or iron)
Part Number |
---|
525355122 |
525355123 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) | Maximum Operating Rotational Speed (rpm) | Trusco Code | Mass (g) | Ordering Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,754.82 | HQV CUTTER | 1 Piece(s) | 31 Day(s) | 305 | 6,200 | 493-5691 | 1,350 | 1 pc. | ||
฿ 13,614.48 | HQV CUTTER | 1 Piece(s) | 31 Day(s) | 355 | 5,300 | 493-5683 | 1,850 | 1 pc. |
Loading...
Product Model | Diamond Cutter | Wheel Model | Segment Type | Specifications | For Both Dry and Wet Type |
---|---|---|---|---|---|
Use | Concrete and Mortar | Blade Thickness(mm) | 3.2 | Hole Diameter(mm) | 30.5 |
Tip Height(mm) | 8 | Attached ring hole diameter(mm) | 20, 22, 25.4 | Material | Iron |
Ordering Unit | 1 pc. |
How can we improve?
How can we improve?