1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Cutter FS2000 (For Cutting Cast Iron Pipes) (FS-12)

DIAMOND BLADE

Diamond Cutter FS2000 (For Cutting Cast Iron Pipes) (FS-12)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Diamond cutter suitable for cutting cast iron pipes.
· The diamond blade tips manufactured using molten metals enable high speed cutting.
[Applications]
· For cutting cast iron pipes, ductile cast iron pipes and powder coated ductile cast iron pipes.

Part Number
FS-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code JAN Code Mass
(g)
Ordering Unit

฿ 26,556.57

DIAMOND BLADE 1 Piece(s) 6 Day(s) 3056,3004936091015639758-66392,0001 pc.

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Segment Type Specifications Dry Type
Use Iron Blade Thickness(mm) 3.4 Hole Diameter(mm) 30.5
Tip Height(mm) 2 Attached Ring(mm) 20/22/25.4 Accessory ● Conversion ring: 20/22/25.4
Base Metal Material Tool steel Chip Material Diamond abrasive grains Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part FS-12 in the Diamond Cutter FS2000 (For Cutting Cast Iron Pipes) series.

Products with similar specification

Part Number
FS-14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOutside Diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code JAN Code Mass
(g)
Ordering Unit

฿ 32,401.81

1 Piece(s) 6 Day(s) 3555,4004936091015677758-66473,000-