1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Cutter (Dry)

Diamond Cutter (Dry)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 968.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for maintaining or repairing structures, etc., made from reinforced concrete or concrete.
Maintains an excellent sharpness.
[Applications]
· For cutting materials such as hard concrete, slate, bricks, and blocks.

Part Number
TDCS-105
TDCW-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWheel Type Blade thickness
(mm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 1,005.90

TRC1 DIAMOND BLADE 1 Piece(s) 12 Day(s) Segment Type1.74989999390407768-3529841 pc

฿ 968.66

TRC1 DIAMOND BLADE 1 Piece(s) 12 Day(s) Wave Type24989999390537768-3537811 pc

Loading...

  1. 1

Basic Information

Product Type Diamond cutter Specifications Dry Type Application For concrete, mortar
Outer Diameter(mm) 105 Hole Diameter(mm) 20 Tip Height(mm) 7
Max. Rotational Speed(rpm) 15,000 Included ring bore diameter(mm) 15 Base Metal Tool steel
Chip Diamond abrasive grain, other Ordering Unit 1 pc