1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deutsch Best Max Triangle Ruler

TIP TIP SAWS

Deutsch Best Max Triangle Ruler
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 859.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Because it is an accurate 90° and 45° triangle ruler, troublesome angle adjustments aren't required.
· Materials and ink lines can be reliably seen thanks to its transparent acrylic material specifications.
· With a wear-resistant acrylic body for many years of accurate angle measurements.
[Applications]
· As a circular saw ruler.

Part Number
KJ-280
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 859.56

TIP TIP SAWS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KJ-280 in the Deutsch Best Max Triangle Ruler series.