1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Global Saw Tip Saw (For Natural-Stone-Coated Metal Roof Tiles)

Global Saw Tip Saw (For Natural-Stone-Coated Metal Roof Tiles)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,327.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suppresses generation of burrs due to the combination of the optimal blade tip angle and number of teeth for hybrid material made of natural stone and Galvalume steel plate.
[Applications]
· Natural-stone-coated metal roof tiles.

Part Number
TN-100
TN-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
Maximum Operating Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 1,327.52

TIPPED 1 Piece(s) 5 Day(s) 10022130004920350004052480-4201801 pc.

฿ 1,415.35

TIPPED 1 Piece(s) 5 Day(s) 1252896004920350003734480-42101201 pc.

Loading...

  1. 1

Basic Information

Work Material Building Material Chip Carbide Blade Thickness(mm) 1.2
Hole Diameter(mm) 20 Material Properties (Base metal) Tool Steel Ordering Unit 1 pc.