1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tip Saw (for Sheet Metal)

Tip Saw (for Sheet Metal)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,613.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tip saw for construction sheet metal. Uses tips that are difficult to break and that have excellent wear resistance.
[Applications]
· For cutting Galvalume steel plates, metal sidings, galvanized iron, tinplate, square / colored corrugated metal sheets.

Part Number
TGSMS-100
TGSMS-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Ordering unit

฿ 1,613.15

TRC1 TIP SAW 1 Piece(s) 1 Day(s) 10013613,0004989999390957768-3502601 pc

฿ 1,805.87

TRC1 TIP SAW 1 Piece(s) 1 Day(s) 1251.2469,6004989999390964768-35111101 pc

Loading...

  1. 1

Basic Information

work material Building Material Chip Carbide Cutting Capacity (Steel)(mm) 1.2
Hole Diameter(mm) 20 Material (base metal) Tool steel Ordering unit 1 pc