1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw Multi-Eco Cutter (for Iron) (F135N)

TIP SAW

Chip Saw Multi-Eco Cutter (for Iron) (F135N)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A wide variety of materials can be cut from metal to wood!
[Applications]
·For cutting steel plates, angle steel, channel steel, reinforcing bars, steel pipes, cut bolts, deck plates, duct pipes, PVC pipes, void pipes, electric cables, etc.
·Cutting of metal-based materials, wood-based materials, resin-based materials, ceramic-based materials, and composite materials.

Features

●It can cut various materials including iron.
Part Number
F135N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Capacity (Steel)
(mm)
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 1,796.67

TIP SAW 1 Piece(s) 1 Day(s) 4.51351.32256004993452204132438-5641108.21 pc.

Loading...

  1. 1
 

Basic Information

work material Iron Chip Cermet Hole Diameter(mm) 20
Base Metal Material Tool Steel Specifications Use for dust-proof circular saws, electric circular saws, cutting machines, etc. Ordering Unit 1 pc.

Please check the type/dimensions/specifications of the part F135N in the Chip Saw Multi-Eco Cutter (for Iron) series.

Products with similar specification

Part Number
F100N
F110N
F125N
F165N
F180N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCutting Capacity (Steel)
(mm)
Outer Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
Ordering Unit

฿ 1,796.67

1 Piece(s) 1 Day(s) 41001.320100004993452204101438-561657.9-

฿ 1,796.67

1 Piece(s) 1 Day(s) 4.51121.322100004993452204118438-562473.7-

฿ 1,796.67

1 Piece(s) 1 Day(s) 4.51251.32290004993452204125438-563292.1-

฿ 1,796.67

1 Piece(s) 12 Day(s) 91651.62850004993452204163438-5659202.4-

฿ 1,796.67

1 Piece(s) 1 Day(s) 91801.63050004993452204187438-5667235.8-