1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel Basic Type (Part Number)

TYR CUTTING GRINDSTONE

Cut-Off Wheel Basic Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 132.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
34020585
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 132.39

TYR CUTTING GRINDSTONE 25 Piece(s) 31 Day(s) 25 pcs.

Loading...

  1. 1

Basic Information

Product Type Flat Abrasive material A Particle Size(#) 60
Hardness Q Outer Diameter(mm) 105 Blade thickness(mm) 1
Internal Diameter(mm) 15 Max. Rotational Speed(rpm) 15300 Trusco Code 449-5195
Type Details Basic Type (Exhibits enough capabilities in general and standard work) Ordering Unit 25 pcs.