1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Cut-Off Wheel Premium Type

CUTTING GRINDSTONE

Cut-Off Wheel Premium Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 117.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Most significant position [premium] line product among TYROLIT's three-stage grade.

Usage

●For cutting of standard steel, stainless steel etc.

Specification

●Q'ty Per Pack(sheet):25
●Whetstone Material:A
●Hardness:Q
●★★★ Premium Type(excellent performance against difficult-to-cut materials.)
Part Number
773269
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrdering Unit

฿ 117.00

CUTTING GRINDSTONE 1 Piece(s) 1 Day(s) 25 pcs.

Loading...

  1. 1

Basic Information

Product Type Flat Abrasive material A Particle Size(#) 60
Hardness Q Outer Diameter(mm) 125 Blade thickness(mm) 1
Internal Diameter(mm) 22.23 Max. Rotational Speed(rpm) 12250 JAN Code 9009017732691
Trusco Code 766-6535 Type Details Premium Type (Extremely high performance is achieved for difficult-to-cut materials) Ordering Unit 25 pcs.

Please check the type/dimensions/specifications of the part 773269 in the Cut-Off Wheel Premium Type series.